Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
450B-P - Plug
Bill of material
450B-3P STEEL
CNSORDERNO
Order number
450B-3P STEEL
ASSYNO
Assy No.
CB03007
S
Application
R 3/8
MT
Material
STEEL
M
Mass
95 g
L
37.5 mm
C
22.5 mm
D
ΦD
28 mm
H
H (WAF)
24 x Φ28
T
Rc 3/8
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031